Alternate Catalog No. : KXTCFLDFP
Catalog No. : 1SDA066635R1
Description: FLD XT2-XT4 F/P
UPC: 8015644693664
FRONT PANEL FOR FIXED-PLUG-IN CIRCUIT-BREAKER XT2-XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Front for Operating Lever Mechanism |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT2 |
|
Extended Product Type |
FLD XT2-XT4 F/P |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |