Alternate Catalog No. : KXTCEMOLB
Catalog No. : 1SDA066631R1
Description: MOL-S XT2-XT4 KEY LK RONIS TYPE B
UPC: 8015644005443
KEY LOCK RONIS EQUAL FELLOW B FOR MOTOR OPERATOR BETWEEN MORE C.BREAKERS XT2-XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Keylock on the motor |
|
Product Main Type |
Accessories - Mechanical |
|
Frame size |
XT2 |
|
Extended Product Type |
MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. B |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |