Alternate Catalog No. : KXTCPLLOPCL
Catalog No. : 1SDA066592R1
Description: PLL XT2-XT4 PADLOCKS DEVICE OP/CL
UPC: 8015644693459
PADLOCK DEVICE IN OPEN-CLOSED XT2-XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Padlock provision |
|
Product Main Type |
Accessories - Mechanical |
|
Frame size |
XT2 |
|
Extended Product Type |
PLL XT2-XT4 PADLOCKS DEVICE OP/CL |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |