Alternate Catalog No. : KXTBRHSRSTFP
Catalog No. : 1SDA066581R1
Description: RHS R XT1-XT3 F/P STANDARD
UPC: 8015644693404
ROTARY HANDLE OPERATING MECHANISM STANDARD RIGHT LATERAL WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Side Operation |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
RHS R XT1-XT3 F/P STAND. DX LATERAL |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |