text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABB160TW-4

Catalog No. : 1SDA066555R1

Description:  A2B 250 TMF 160-1600 4P F F IEC

UPC: 8015644004675

Descripteurs

Catégorie

Formula

Spécifications

Product Type

Breaker

Amperage

160 A

Number of Poles

4

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC