Alternate Catalog No. : AAC030TW-1
Catalog No. : 1SDA066488R1
Description: A1C 125 TMF 30-300 1P F F IEC
UPC: 8015644692957
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Formula |
Specifications
|
Product Type |
Breaker |
|
Amperage |
30 A |
|
Number of Poles |
1 |
|
FrameSize |
125 A |
|
Interruption Rating |
18 kA |
Approvals
|
Certification |
IEC |