Alternate Catalog No. : KXTBRHEEMFP
Catalog No. : 1SDA066481R1
Description: RHE_EM XT1-XT3 F/P EMER. RETURNED
UPC: 8015644692926
ROTARY HANDLE OPERATING MECHANISM EMERGENCY ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
RHE_EM XT1-XT3 F/P EMER. RETURNED |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |