Alternate Catalog No. : KXTCMOE220-250
Catalog No. : 1SDA066466R1
Description: MOE XT2-XT4 220...250 V AC/DC
UPC: 8015644692858
MOTOR OPERATOR 220...250V AC-DC XT2-XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Motor Operator |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT2 |
|
Extended Product Type |
MOE XT2-XT4 220...250V ac/dc |
|
Standards |
IEC |
|
Rated Voltage (V) |
220 ... 250 V AC |
Approvals
|
Certification |
IEC 6947-2 |