Alternate Catalog No. : KXTBMOD110-125
Catalog No. : 1SDA066459R1
Description: MOD XT1-XT3 110...125 V AC/DC
UPC: 8015644003654
MOTOR OPERATOR 110...125V AC-DC BY DIRECT ACTION XT1-XT3
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Motor Operator - Direct Action |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
MOD XT1-XT3 110...125V ac/dc |
|
Standards |
IEC |
|
Rated Voltage (V) |
110 ... 125 V AC |
Approvals
|
Certification |
IEC 6947-2 |