Alternate Catalog No. : KXTAAXCDQSYFP
Catalog No. : 1SDA066446R1
Description: AUX-C 1Q+1SY 24 VDC XT1..XT4 F/P
UPC: 8015644692759
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Auxiliary contacts |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT1 |
Extended Product Type |
AUX-C 1Q+1SY 24Vdc XT1..XT4 F/P |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |