Alternate Catalog No. : KXTCAXC42QFP
Catalog No. : 1SDA066440R1
Description: AUX-C 2Q 400Vac XT2-XT4 F/P
UPC: 8015644003388
2 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 400V AC WIRED ON C.BREAKER FIXED-PLUG-IN XT2-XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Auxiliary contacts |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT2 |
Extended Product Type |
AUX-C 2Q 400Vac XT2-XT4 F/P |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |