Alternate Catalog No. : KXTAAXC2QSYFP
Catalog No. : 1SDA066433R1
Description: AUX-C 2Q+1SY 250 V XT1..XT4 F/P
UPC: 8015644692704
2 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Auxiliary contacts |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT1 |
|
Extended Product Type |
AUX-C 2Q+1SY 250Vac/dc XT1..XT4 F/P |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |