Alternate Catalog No. : KXT1AXC3QL
Catalog No. : 1SDA066426R1
Description: AUX-C 3Q L 250 V XT1
UPC: 8015644692667
3 CHANGEOVER CONTACT OPEN-CLOSED (LEFT) V <(><<)> 250V AC-DC WIRED XT1
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Auxiliary contacts |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT1 |
Extended Product Type |
AUX-C 3Q L 250Vac/dc XT1 |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |