Alternate Catalog No. : KXTAAUX
Catalog No. : 1SDA066422R1
Description: AUX 250V XT1-XT6
UPC: 8015644692643
1 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC XT1..XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Auxiliary contacts |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT1 |
|
Extended Product Type |
AUX 1Q 250Vac/dc XT1...XT4 |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |