Alternate Catalog No. : KXTAUVRCFP4
Catalog No. : 1SDA066398R1
Description: UVR-C XT1..XT4F/P110-127A125DUL/CSA
UPC: 8015644692544
UNDERVOLTAGE RELEASE WIRED 110...127V AC-110...125V DC FOR C.BREAKER FIXED-PLUG-IN XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Undervoltage Release (UVR) |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT1 |
|
Extended Product Type |
UVR-C XT1..XT4 F/P 110-127Vac-110-125Vdc |
|
Standards |
IEC |
|
Rated Voltage (V) |
110 ... 127 V AC |
Approvals
|
Certification |
IEC 6947-2 |