Alternate Catalog No. : KXTASORE
Catalog No. : 1SDA066317R1
Description: SOR XT1..XT4 220-240A220-250DUL/CSA
UPC: 8015644002251
SHUNT OPENING RELEASE 220...240V AC-220...250V DC XT1..XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Shunt Trip |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT1 |
|
Extended Product Type |
SOR XT1..XT4 220...240 Vac-220...250 Vdc |
|
Standards |
IEC |
|
Rated Voltage (V) |
220 ... 240 V AC |
Approvals
|
Certification |
IEC 6947-2 |