Alternate Catalog No. : KXTASORD
Catalog No. : 1SDA066316R1
Description: SOR XT1..XT4 110-127A110-125DUL/CSA
UPC: 8015644692155
SHUNT OPENING RELEASE 110...127V AC-110...125V DC XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Shunt Trip |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT1 |
|
Extended Product Type |
SOR XT1..XT4 110...127 Vac-110...125 Vdc |
|
Standards |
IEC |
|
Rated Voltage (V) |
110 ... 127 V AC |
Approvals
|
Certification |
IEC 6947-2 |