Alternate Catalog No. : KXT3PMP-3
Catalog No. : 1SDA066280R1
Description: KIT P MP XT3 3P
UPC: 8015644001902
KIT CONVERSION FOR MOVING PART PLUG-IN THREE-POLE XT3
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Terminals/lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT3 |
|
Extended Product Type |
KIT P MP XT3 3p |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |