Alternate Catalog No. : KXT4EEFFP-4
Catalog No. : 1SDA066267R1
Description: KIT EF FP XT4 4 PIECES
UPC: 8015644691936
EXTENDED FRONT TERMINALS 4pcs FOR FIXED PART XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Front Extended Terminals |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT4 |
|
Extended Product Type |
KIT EF FP XT4 4pcs |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947-2 |