Alternate Catalog No. : BER16-4
Catalog No. : 1SBN081311R1000
Description: BER16-4 Connection Set for Reversing Contactors
UPC: 3471523130777
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Accessory |
Specifications
|
Product Type |
AF |
|
Terminal Type |
Screw Terminals |
|
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
|
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
|
Product Net Weight |
0.045kg |
Package Information
|
Package Level 1 Width |
120 mm |
|
Package Level 1 Depth / Length |
150 mm |
|
Package Level 1 Units |
bag 1 piece |
|
Package Level 3 Units |
840 piece |
|
Package Level 2 Gross Weight |
0.9 kg |
Ordering
|
Minimum Order Quantity |
1 |