Alternate Catalog No. : TEF4-ON
Catalog No. : 1SBN020112R1000
Description: TEF4-ON Frontal Electronic Timer
UPC: 3471523130630
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Accessory |
Specifications
|
Product Type |
AF |
|
Object Classification Code |
K |
|
Terminal Type |
Screw Terminals |
|
Resistance to Vibrations acc. to IEC 60068-2-6 |
5 ... 300 Hz 3 g Closed position / 2 g Open position |
|
Number of Auxiliary Contacts NO |
1 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Reference Ambient Air Temperature |
Close to Contactor for Storage °C |
|
Number of Auxiliary Contacts NC |
1 |
|
Tightening Torque UL/CSA |
Auxiliary Circuit 11 IA |
|
Maximum Operating Altitude Permissible |
2000 m |
|
Conventional Free-air Thermal Current |
acc. to IEC 60947-5-1, q = 40 °C 5 A |
|
Rated Operational Current AC-15 |
(220 / 240 V) 1.5 A |
|
Rated Frequency |
Auxiliary Circuit 50 Hz |
|
Rated Short-time Withstand Current |
for 0.1 s A |
|
Maximum Electrical Switching Frequency |
AC-15 1200 cycles per hour |
|
Rated Insulation Voltage |
acc. to UL/CSA 300 V |
|
Maximum Mechanical Switching Frequency |
3600 cycles per hour |
|
Secondary Rated Impulse Withstand Voltage |
4 kV |
|
Rated Operational Current DC-13 |
(24 V) 1 A / 24 W |
|
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20 |
Classifications
|
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 6.0 |
EC002060 - Timer block |
|
ETIM 7 |
EC002060 - Timer block |
|
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
|
Product Net Weight |
0.065kg |
Package Information
|
Package Level 1 Width |
82 mm |
|
Package Level 1 Depth / Length |
56 mm |
|
Package Level 1 EAN |
3471523130630 |
|
Package Level 1 Units |
box 1 piece |
|
Package Level 2 Height |
200 mm |
|
Package Level 2 Units |
box 80 piece |
|
Package Level 2 Depth / Length |
319 mm |
|
Package Level 2 Gross Weight |
5.2 kg |
Ordering
|
Minimum Order Quantity |
1 |