Alternate Catalog No. : CE5-10D0.1
Catalog No. : 1SBN010015R1010
Description: CE5-10D0.1 Auxiliary Contact Block
UPC: 3471522199157
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Aux Contact |
Specifications
|
Product Type |
AF |
|
Object Classification Code |
K |
|
Terminal Type |
Screw Terminals |
|
Number of Auxiliary Contacts NO |
1 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Number of Auxiliary Contacts NC |
0 |
Classifications
|
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 6.0 |
EC000041 - Auxiliary contact block |
|
ETIM 7 |
EC000041 - Auxiliary contact block |
|
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
|
Product Net Weight |
0.02kg |
Package Information
|
Package Level 1 EAN |
3471522199157 |
|
Package Level 1 Units |
1 piece |
|
Package Level 2 Units |
126 piece |
|
Package Level 3 Units |
4536 piece |
|
Package Level 2 Gross Weight |
2.52 kg |
Ordering
|
Minimum Order Quantity |
1 |