Alternate Catalog No. : AF38ZB-40-00RT-22
Catalog No. : 1SBL296260R2200
Description: AF38ZB-40-00RT-22 48-130V50/60HZ-DC Contactor
UPC: 3471523129320
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
4-Pole Contactor |
Specifications
|
Product Type |
AF |
|
General Use Rating UL/CSA |
(600 V AC) 55 A |
|
Object Classification Code |
Q |
|
Terminal Type |
Ring-Tongue Terminals |
|
Rated Control Circuit Voltage |
50 Hz /60 Hz DC Operation 48 ... 130 V |
|
Number of Main Contacts NO |
4 |
|
Number of Main Contacts NC |
0 |
|
Climatic Withstand |
Category B according to IEC 60947-1 Annex Q |
|
Number of Auxiliary Contacts NO |
0 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Reference Ambient Air Temperature |
Close to Contactor for Storage -60 ... +80 °C |
|
Number of Auxiliary Contacts NC |
0 |
|
Rated Operational Current AC-1 |
(690 V) 40 °C 55 A |
|
Rated Operational Power AC-3 |
(220 / 230 / 240 V) 5.5 KWT |
|
Conventional Free-air Thermal Current |
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 55 A |
|
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 60 °C 23.2 A |
|
Secondary Rated Impulse Withstand Voltage |
6 kV |
Classifications
|
ETIM 4 |
EC000066 - Magnet contactor, AC-switching |
|
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 7 |
EC000066 - Power contactor, AC switching |
|
ETIM 5.0 |
EC000066 - Magnet contactor, AC-switching |
Dimensions
|
Product Net Weight |
0.39kg |
|
Product Net Depth / Length |
101 mm |
|
Product Net Width |
45 mm |
|
Product Net Height |
86 mm |
Package Information
|
Package Level 1 Width |
87 mm |
|
Package Level 1 Height |
47 mm |
|
Package Level 1 Depth / Length |
103 mm |
|
Package Level 1 EAN |
3471523129320 |
|
Package Level 1 Units |
box 1 piece |
|
Package Level 2 Height |
315 mm |
|
Package Level 1 Gross Weight |
0.39 kg |
|
Package Level 2 Units |
18 piece |
|
Package Level 3 Units |
864 piece |
|
Package Level 2 Depth / Length |
300 mm |
|
Package Level 2 Gross Weight |
14.04 kg |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |