Alternate Catalog No. : AFC26-22-00-81
Catalog No. : 1SBL231501R8100
Description: 24V 50/60HZ CONTACTOR
UPC: 3471523014909
Descriptors
|
Category |
AF Contactors |
Specifications
|
Product Type |
AF |
|
General Use Rating UL/CSA |
(600 V AC) 45 A |
|
Object Classification Code |
Q |
|
Terminal Type |
Screw Terminals |
|
Rated Control Circuit Voltage |
50 Hz 24 V |
|
Number of Main Contacts NO |
2 |
|
Number of Main Contacts NC |
2 |
|
Connecting Capacity Main Circuit UL/CSA |
Rigid 1/2x 1.5 ... 16 mm² |
|
Climatic Withstand |
Category B according to IEC 60947-1 Annex Q |
|
Resistance to Vibrations acc. to IEC 60068-2-6 |
5 ... 300 Hz 4 g closed position / 2 g open position |
|
Number of Auxiliary Contacts NO |
0 |
|
Connecting Capacity Main Circuit UL/CSA |
Rigid 1/2x 1.5 ... 16 mm² |
|
Reference Ambient Air Temperature |
Close to Contactor for Storage -60 ... +80 °C |
|
Rated Operational Voltage |
Main Circuit 690 V |
|
Resistance to Shock acc. to IEC 60068-2-27 |
Closed, Shock Direction: B1 25 K40 |
|
Number of Auxiliary Contacts NC |
0 |
|
Tightening Torque UL/CSA |
Control Circuit 11 IA |
|
Maximum Operating Altitude Permissible |
3000 m |
|
Rated Operational Current AC-1 |
(690 V) 40 °C 45 A |
|
Standards |
IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14 |
|
Rated Operational Power AC-3 |
(220 / 230 / 240 V) 5.5 kW |
|
Conventional Free-air Thermal Current |
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 55 A |
|
Rated Frequency |
Auxiliary Circuit 50 / 60 Hz |
|
Rated Short-time Withstand Current |
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 300 A |
|
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 60 °C 23.2 A |
|
Maximum Electrical Switching Frequency |
AC-1 600 cycles per hour |
|
Rated Insulation Voltage |
acc. to UL/CSA 600 V |
|
Maximum Mechanical Switching Frequency |
3600 cycles per hour |
|
Operate Time |
Between Coil De-energization and NC Contact Closing 9 ... 20 ms |
|
Secondary Rated Impulse Withstand Voltage |
6 kV |
|
Connecting Capacity Control Circuit |
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm² |
|
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20 |
|
Wire Stripping Length |
Control Circuit 10 mm |
Classifications
|
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 7 |
EC000066 - Power contactor, AC switching |
Dimensions
|
Product Net Weight |
0.402 kg |
|
Product Net Depth / Length |
101 mm |
|
Product Net Width |
45 mm |
|
Product Net Height |
86 mm |
Package Information
|
Package Level 1 Width |
87 mm |
|
Package Level 1 Height |
47 mm |
|
Package Level 1 Depth / Length |
103 mm |
|
Package Level 1 EAN |
3471523014909 |
|
Package Level 1 Units |
box 1 piece |
|
Package Level 1 Gross Weight |
0.402 kg |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |