Catalog No. : 12TSM36-2150LJ-ADNA
Description:
UPC:
T-Bar unit factory white 12V-36W Long Life Lead two heads EF10 mini plastic MR16 12V-6W MR16 LED
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
TS Series |
Specifications
|
Wattage |
36 W |
|
Voltage Rating |
12 V |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Color |
Factory White |
|
Lamp Wattage |
6 W |
Classifications
|
Brand Name |
Emergi-Lite |