text.skipToContent text.skipToNavigation

Catalog No. : 12PR72M2LJ-NEXRF-DL

Description: 

UPC:

Housing Colour: white, Powerpack: 12V-72W, lead-calcium, two heads, MR16 LED, 12V-6W, NEXUS wireless system interface, damp location, Battery Wattage: 72W, Voltage DC: 12V, 120/277VAC, self-powered, two lamps, Lamp Voltage: 12V, Lamp Wattage: 6W, wall mount, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Premier Series