Catalog No. : 12PR40NC2LJ-NEXRF-CM
Description:
UPC:
Premier Series Thermoplastic Battery Unit white 12V 40W Ni-Cd two heads 12V 6W NEXUS wireless (consult your sales representative) ceiling mount
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Series |
Specifications
|
Color |
White |
|
Lamp Wattage |
6 W |
|
Number Of Lamps |
2 |
|
Voltage Rating |
12 V |
|
Battery |
Nickel-cadmium |
|
Wattage |
40 W |
Classifications
|
Brand Name |
Emergi-Lite |