text.skipToContent text.skipToNavigation

Catalog No. : 12MPR12M2LG-NEXRF-CM

Description: 

UPC:

Housing Colour: white, Powerpack: 12V-12W, lead-calcium, two heads, MR16 LED, 12V-4W, NEXUS wireless system interface, 120/277VAC, self-powered, two lamps, ceiling mount, Battery Run Time (Minimum): 90 minutes, Battery Unit, Head Style: shielded, Frequency: 60 Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Premier Compact Series