Catalog No. : 12MPR12H2LG-D-CM-DL
Description:
UPC:
Housing Colour: white, Powerpack: 12V-12W, NiMH, two heads, MR16 LED, 12V-4W, diagnostics, non-audible, damp location, 120/277VAC, self-powered, two lamps, ceiling mount, Battery Run Time (Minimum): 90 minutes, Battery Unit, Head Style: shielded, Frequency: 60 Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Compact Series |
|
Application |
Institutional, Industrial, Hospitality |
Specifications
|
Wattage |
12 W |
|
Voltage Rating |
120/277 VAC , 12 VDC |
|
Battery |
NiMH |
|
Battery Runtime |
90 minutes |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Color |
White |
|
Lamp Wattage |
4 W |
Classifications
|
Brand Name |
Emergi-Lite |