Catalog No. : 12LSM110-2150LJ-ADNA
Description:
UPC:
Housing Colour: off-white, Powerpack: 12V-110W, lead-calcium, two heads, Head Style: EF150 deco heads, MR16 LED, 12V-6W, diagnostics, non-audible, Battery Unit, Voltage DC: 12V, 120/277VAC, self-powered, two lamps, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
LS Series |
Specifications
|
Wattage |
110 W |
|
Voltage Rating |
12 VDC |
|
Battery |
Lead-calcium |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Color |
Off White |
Classifications
|
Brand Name |
Emergi-Lite |