Catalog No. : 12LC300-1150LI-ADNA
Description:
UPC:
Housing Colour: off-white, Head Style: EF150 deco heads, Battery Unit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
LC Series |
|
Application |
Institutional, Commercial, Hospitality |
Specifications
|
Wattage |
300 W |
|
Voltage Rating |
12 V |
|
Battery |
Lead-calcium |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Material |
Steel |
|
Color |
Off White |
|
Lamp Wattage |
4 W |
Classifications
|
Brand Name |
Emergi-Lite |