Catalog No. : 12JSC502150LJAD22050
Description:
UPC:
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
JS Series |
|
Application |
Institutional, Commercial, Hospitality |
Specifications
|
Wattage |
50 W |
|
Voltage Rating |
12 V |
|
Battery |
Nickel-cadmium |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Material |
Steel |
|
Color |
Off White |
|
Lamp Wattage |
6 W |
Classifications
|
Brand Name |
Emergi-Lite |