text.skipToContent text.skipToNavigation

Catalog No. : 12JSC36-210LJ-NEXRFC

Description: 

UPC:

Housing Colour: off-white, Powerpack: 12V-36W, Ni-Cd, two heads, Head Style: ELF3 (MR16, Plastic), MR16 LED, 12V-6W, NEXUS wireless system interface, 120V cord and plug, 3 wires, 3 ft long, Battery Run Time (Minimum): 90 minutes, self-powered, 120/277VAC, Voltage DC: 12V, Cabinet Size: S, Battery Unit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

JS Series