Catalog No. : 12JSC36-210LG-FMADNA
Description:
UPC:
Steel housing off white 6V-36W, Lead-Calcium two heads (EF18 PAR 36 style), 6V-12W halogen sealed-beam, advanced diagnostics (non-audible)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
JS Series |
|
Application |
Institutional, Commercial, Hospitality |
Specifications
|
Wattage |
36 W |
|
Voltage Rating |
6 V |
|
Battery |
Lead-calcium |
|
Lamp Type |
Halogen |
|
Number Of Lamps |
2 |
|
Color |
Off White |
|
Lamp Wattage |
12 W |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
CSA |