text.skipToContent text.skipToNavigation

Catalog No. : 12HPM302L15NEXRFRFI

Description: 

UPC:

Voltage DC: 12V, Battery Unit, Powerpack: 12V-30W, lead-calcium, two heads, 12V, 24V-15W LED, NEXUS wireless system interface, radio frequency interference filter, Battery Type: lead-calcium, 120/277VAC, self-powered, two lamps, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

HP Series