text.skipToContent text.skipToNavigation

Catalog No. : 12HPHM302L15NEXRFRFI

Description: 

UPC:

Voltage DC: 12V, Battery Unit, Powerpack: 12V-30W, lead-calcium, two heads, NEXUS wireless system interface, radio frequency interference filter, 120/277VAC, self-powered, two lamps, Lamp Wattage: 15W, Lamp Voltage: 12V, Battery Run Time (Minimum): 90 minutes, Unit Type: hazardous locations, Frequency: 60 Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

HPH Series