Catalog No. : 0176D7926G001
Description: LV SWGR SEC DISCONN ASSEMBLY
UPC: 783164432596
AK/AKR low-voltage power circuit breakers are intended for use in commercial, industrial and utility applications. Designed for severe duty, AKR breakers are serviceable and suitable for mains, feeders and applications such as motor starting, capacitor switching/generator protection and resistance welding. They are fully rated, that is, the short time rating in most cases is equal to the short circuit rating providing the greatest opportunity for selectivity with downstream devices. The breakers are maintainable and meet ANSI Standard C37.13 and C37.16, as well as applicable UL Standards. There are five frame sizes from 800-4000 amperes with short circuit interrupting ratings to 200 kA symmetrical short circuit without fuses. 0176D792
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Burlington - AK/AKR |
Specifications
|
Frame Type |
AKJ |
|
Model/Type |
AKJ-50 |
|
Legacy GO Code |
129SS |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.