Catalog No. : U281C1
Description: 200A SURFACE UNMTRD 9X21
UPC: 784567578454
Descriptors
|
Category |
Surface - UnMetered |
Specifications
|
Heads |
1 |
|
Mounting |
Surface |
|
Amps |
200 A |
|
Metering |
Unmetered |
|
Receptacles |
None |
|
Feed |
Overhead |
|
Installed Breaker |
CB4200H |
|
Additional Breaker Spaces Per Head |
4 |
|
Wiring Configuration |
Series |
|
AIC |
22,000 |
|
Cabinet Size |
9 X 21 |
|
Circuit Protection |
Yes |
|
Hub Provision |
Yes |
|
Load Center |
LCBS |
|
Loop Feed |
No |
|
Phase |
1 |
|
Unit Weight |
19 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL |