text.skipToContent
text.skipToNavigation
Header Top Menu
empower
Contact Us
Search
Main navigation
Home
Products
AC Disconnects
Home Energy Management
Power Inlets
Power Outlets
RV Park Equipment
Safety Switches
Service Entrance
Single Meter Sockets
Spa Panels
Temporary Power
Terminal Boxes
Transfer Switches
Industries
Agriculture
Commercial / Industrial
Recreation
Residential
Resources
Publication Library
Product Selector
Product Catalog
Order Publications
Where to Buy
About Us
Search
Main navigation
Home
Products
AC Disconnects
Home Energy Management
Power Inlets
Power Outlets
RV Park Equipment
Safety Switches
Service Entrance
Single Meter Sockets
Spa Panels
Temporary Power
Terminal Boxes
Transfer Switches
Industries
Agriculture
Commercial / Industrial
Recreation
Residential
Resources
Publication Library
Product Selector
Product Catalog
Order Publications
Where to Buy
About Us
Home
Service Entrance
Service Entrance
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Category
Category
–
Pedestal - Metered
Pedestal - UnMetered
Pedestal Earth Burial
Pedestal Padmount
Surface - Metered
Surface - UnMetered
... +
Heads
Heads
–
1
2
Mounting
Mounting
–
Earth Burial Post
Galvanized Steel Earth Burial Post
Galvanized Steel Padmount Post
Surface
Amps
Amps
–
100 A
150 A
200 A
400 A
Metering
Metering
–
Ring-Type
Ringless
Unmetered
Receptacles
Receptacles
–
5-20WR2GFCI
14-50WR(BR54UWR)
20A GFCI Duplex
None
Feed
Feed
–
Overhead
Overhead/Underground
Top
Underground
Installed Breaker
Installed Breaker
–
1) CBA2N22200 & 1) CBA2N42200
265A6249G1
265A6249G10
(2) CB2201
(2) CB2201H
CB120
CB2100
CB2151
CB2200B
CB2201
CB250
CB4150H
CB4200H
CBA2A42150
CBA2A42200
CBL2201
CBT2102
CBT2201
No
None
Space for CB4200H
THQL21100
THQMV150WL
THQMV200WL
Yes
... +
Additional Breaker Spaces Per Head
Additional Breaker Spaces Per Head
–
0
1
3
4
5
6
8
... +
Wiring Configuration
Wiring Configuration
–
Parallel
Series
Series,Parallel
You can compare up to 4 products.