text.skipToContent text.skipToNavigation

Catalog No. : U208C

Description:  200A SURFACE UNMTRD 14X21

UPC: 784567562989

National Electric Code requires electrical distribution equipment to be rated as “Service Entrance”, wherever electrical power enters a building or other structure. Service entrance products are typically utilized on single-family residences and mobile homes. Midwest Electric offers a broad range of surface mount and pedestal units, factory assembled and wired. Pedestal units come standard with loop feed lugs to reduce installation time and labor expense. Service Entrance equipment is made of heavy, galvanized G-90 steel, preventing corrosion and fading.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Surface - UnMetered

Specifications

Heads

1

Metering

Unmetered

Receptacles

None

AIC

10,000

Amps

200.0 A

Cabinet Size

14 X 21

Feed

Overhead

Hub Provision

Yes

Installed Breaker

CB2200B

Load Center

LC1212PC

Loop Feed

No

Phase

1

Unit Weight

30.0 lb

Volts

120/240

Classifications

Stock Class Code

Stock

Approvals

Certification

UL