text.skipToContent
text.skipToNavigation
Header Top Menu
empower
Contact Us
Search
Main navigation
Home
Products
A/C Disconnects
Meter Sockets
Power Inlets
Power Outlets
RV Park Equipment
Safety Switches
Service Entrance
Spa Panels
Temporary Power
Terminal Boxes
Transfer Switches
Industries
Agriculture
Commercial / Industrial
Recreation
Residential
Resources
Publication Library
Product Selector
Product Catalog
Order Publications
Where to Buy
Search
Main navigation
Home
Products
A/C Disconnects
Meter Sockets
Power Inlets
Power Outlets
RV Park Equipment
Safety Switches
Service Entrance
Spa Panels
Temporary Power
Terminal Boxes
Transfer Switches
Industries
Agriculture
Commercial / Industrial
Recreation
Residential
Resources
Publication Library
Product Selector
Product Catalog
Order Publications
Where to Buy
Home
RV Park Equipment
RV Park Equipment
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Category
Category
–
Parkmateā¢
Pedestal - Earth Burial
Pedestal - Padmount
Surface
Temporary Power
Amps
Amps
–
20.0 A
30.0 A
40.0 A
70.0 A
80.0 A
90.0 A
100.0 A
125.0 A
200.0 A
... +
Mounting
Mounting
–
Galvanized Steel Earth Burial Post
Galvanized Steel Pad Mount Post
Surface
Meter (Head 1)
Meter (Head 1)
–
No
Yes
Heads
Heads
–
1
2
Surface
Metering
Metering
–
Electronic
Metered
Ring-Type
Ringless
Unmetered
Receptacles
Receptacles
–
5-20WR2
5-20WR2GFCI
6-20R
10-50R
14-30R
14-50WR(BR54UWR)
20
20/20
20GFCI
20GFCI/20
20GFCI/20GFCI
50/20
(2) 14-50WR(BR54UWR)
(2) 5-20WR
(2) 5-20WR2
(2) 5-20WR2GFC
(2) 5-20WR2GFCI
(2) L5-20R
(2) TT-30WR(BR32UWR)
L6-30R
TT-30WR(BR32UWR)
TT-30WR(R32UWR)
... +
Light Option (Head 1)
Light Option (Head 1)
–
No
Yes
Light Option (Head 2)
Light Option (Head 2)
–
No
Yes
TV/Phone (Head 1)
TV/Phone (Head 1)
–
No
Yes
TV/Phone (Head 2)
TV/Phone (Head 2)
–
No
Yes
You can compare up to 4 products.