text.skipToContent text.skipToNavigation

Catalog No. : U101C

Description:  100A SURFACE UNMTRD 9X17

UPC: 784567562309

National Electric Code requires electrical distribution equipment to be rated as “Service Entrance”, wherever electrical power enters a building or other structure. Service entrance products are typically utilized on single-family residences and mobile homes. Midwest Electric offers a broad range of surface mount and pedestal units, factory assembled and wired. Pedestal units come standard with loop feed lugs to reduce installation time and labor expense. Service Entrance equipment is made of heavy, galvanized G-90 steel, preventing corrosion and fading.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Surface - UnMetered

Specifications

Heads

1

Mounting

Surface

Amps

100.0 A

Metering

Unmetered

Receptacles

None

Feed

Overhead

Installed Breaker

CB2100

Additional Breaker Spaces Per Head

3

Wiring Configuration

Series

AIC

10,000

Cabinet Size

9 X 17

Circuit Protection

Yes

Hub Provision

Yes

Load Center

LC55N1

Loop Feed

No

Phase

1

Unit Weight

15.0 lb

Volts

120/240

Classifications

Stock Class Code

Stock

Approvals

Certification

UL