text.skipToContent text.skipToNavigation

Catalog No. : U076C033

Description:  MW 100A SURF UNMTRD 50/2-20 GFCI

UPC: 784567571868

Midwest Electric’s RV Equipment are a means of providing power required by various RV Parks.RV Equipment offer one or more receptacles, with overcurrent protection, optional metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Surface - UnMetered

Specifications

Heads

1

Metering

Unmetered

Receptacles

14-50WR(BR54UWR)
(2) 5-20WR2GFCI

AIC

10,000

Amps

90.0 A

Cabinet Size

9 X 17

Feed

Overhead

Hub Provision

No

Installed Breaker

GFI250
(2) CB120

Load Center

LC55N1

Loop Feed

No

Phase

1

Suitable for Service Equipment

No

Unit Weight

16.0 lb

Volts

120/240

Classifications

Stock Class Code

Stock

Approvals

Certification

UL/CUL