Catalog No. : U075CTL010
Description: MW 100A SURF 50/30/20GFCI TWIN LUGS
UPC: 784567571820
Descriptors
|
Category |
Surface - UnMetered |
Specifications
|
Heads |
Surface |
|
Metering |
Unmetered |
|
Receptacles |
14-50WR(BR54UWR) |
|
Light Option (Head 1) |
No |
|
TV/Phone (Head 1) |
No |
|
AIC |
10,000 |
|
Amps |
100 A |
|
Cabinet Size |
9 X 17 |
|
Feed |
Overhead |
|
Hub Provision |
Yes |
|
Installed Breaker |
CB250 |
|
Load Center |
LC55N1T |
|
Loop Feed |
Yes |
|
Phase |
1 |
|
Suitable for Service Equipment |
No |
|
Unit Weight |
16 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL/CUL |