text.skipToContent text.skipToNavigation

Catalog No. : U051C

Description:  70A SURFACE UNMTRD 50/20

UPC: 784567569704

Midwest Electric’s RV Equipment are a means of providing power required by various RV Parks.RV Equipment offer one or more receptacles, with overcurrent protection, optional metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Surface - UnMetered

Specifications

Heads

1

Metering

Unmetered

Receptacles

10-50R
5-20WR2

AIC

10,000

Amps

70.0 A

Cabinet Size

6 X 14

Feed

Overhead

Hub Provision

Yes

Installed Breaker

CB250
CB120

Load Center

LC33N7

Loop Feed

No

Phase

1

Suitable for Service Equipment

No

Unit Weight

10.0 lb

Volts

120/240

Classifications

Stock Class Code

Stock

Approvals

Certification

Non-UL