Catalog No. : U039G6
Description: 125A SURFACE UNMTRD 30/20/20
UPC: 784567301649
Midwest Electric’s RV Equipment are a means of providing power required by various RV Parks.RV Equipment offer one or more receptacles, with overcurrent protection, optional metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More
View Less
For more info visit:
midwestelectric.com
Descriptors
|
Category |
Surface - UnMetered |
Specifications
|
Heads |
1 |
|
Metering |
Unmetered |
|
Receptacles |
L6-30R |
|
AIC |
10,000 |
|
Amps |
125 A |
|
Cabinet Size |
9 X 21 |
|
Feed |
Overhead |
|
Hub Provision |
Yes |
|
Installed Breaker |
GFI230 |
|
Load Center |
LC88PC |
|
Loop Feed |
No |
|
Phase |
1 |
|
Suitable for Service Equipment |
No |
|
Unit Weight |
16 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL/CUL |