text.skipToContent text.skipToNavigation

Catalog No. : U030

Description:  MW 30A SURF UNMTRD

UPC: 784567200034

Midwest Electric’s RV Equipment are a means of providing power required by various RV Parks.RV Equipment offer one or more receptacles, with overcurrent protection, optional metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Surface - UnMetered

Specifications

Heads

1

Metering

Unmetered

Receptacles

14-30R

AIC

10,000

Amps

30 A

Cabinet Size

5 x 7

Feed

Overhead

Hub Provision

Yes

Installed Breaker

None

Load Center

None

Loop Feed

No

Phase

1

Suitable for Service Equipment

No

Unit Weight

4.5 lb

Volts

120/240

Classifications

Stock Class Code

Non Stock

Approvals

Certification

UL