text.skipToContent text.skipToNavigation

Catalog No. : U011GP4

Description:  70A POST 20/20

UPC: 784567201581

Midwest Electric’s metallic RV units are manufactured using 16-gauge, galvanized zinc-coated steel and NEMA 3R construction, which resists corrosion and fading and provides lasting service in outdoor applications. Units are available in surface mount and earth burial or padmount posts, offering a wide range of receptacle configurations to fit your needs.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Pedestal - Padmount

Specifications

Heads

1

Metering

Unmetered

Receptacles

20/20

Light Option (Head 1)

No

TV/Phone (Head 1)

No

AIC

10,000

Amps

70.0 A

Feed

Underground

Hub Provision

Yes

Installed Breaker

(2) GFI120

Load Center

LC33N7

Loop Feed

Yes

Phase

1

Suitable for Service Equipment

No

Unit Weight

32.0 lb

Volts

120/240

Classifications

Stock Class Code

Non Stock

Approvals

Certification

UL/CUL