Catalog No. : U010C010
Description: MW 20A SURFACE 20GFCI
UPC: 784567202755
Descriptors
|
Category |
Surface - UnMetered |
Specifications
|
Heads |
Surface |
|
Metering |
Unmetered |
|
Receptacles |
20GFCI |
|
Light Option (Head 1) |
No |
|
TV/Phone (Head 1) |
No |
|
AIC |
10,000 |
|
Amps |
20 A |
|
Cabinet Size |
6 X 9 |
|
Feed |
Overhead |
|
Hub Provision |
Yes |
|
Installed Breaker |
CB120 |
|
Load Center |
None |
|
Loop Feed |
No |
|
Phase |
1 |
|
Suitable for Service Equipment |
No |
|
Unit Weight |
7 lb |
|
Volts |
120 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL/CUL |