text.skipToContent text.skipToNavigation

Catalog No. : U004CP6010

Description:  120A POST 50/50/20GFCI

UPC: 784567204438

Midwest Electric’s metallic RV units are manufactured using 16-gauge, galvanized zinc-coated steel and NEMA 3R construction, which resists corrosion and fading and provides lasting service in outdoor applications. Units are available in surface mount and earth burial or padmount posts, offering a wide range of receptacle configurations to fit your needs.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Pedestal - Earth Burial

Specifications

Heads

1

Metering

Unmetered

Receptacles

(2) 14-50WR(BR54UWR)
5-20WR2GFCI

Light Option (Head 1)

No

TV/Phone (Head 1)

No

AIC

10,000

Amps

100.0 A

Feed

Underground

Hub Provision

No

Installed Breaker

(2) CB250
CB120

Load Center

LC55N1

Loop Feed

Yes

Phase

1

Suitable for Service Equipment

No

Unit Weight

47.0 lb

Volts

120/240

Classifications

Stock Class Code

Non Stock

Approvals

Certification

UL/CUL